Shipping Delay: Due to the backlog of orders caused by severe weather, order processing and shipping may be delayed. Thank you for understanding!
STPS20150CG-TR

STPS20150CG-TR

Active

STPS20150CFP

_

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

Dual center tap Schottky rectifier designed for high frequency switch mode power supply.

Key features
  • High junction temperature capability
  • Good trade off between leakage current and forward voltage drop
  • Low leakage current
  • Avalanche capability specified
  • Insulated package: TO-220FPAB
    • Insulating voltage = 2000
      VRMS sine
  • ECOPACK®2 compliant component for D²PAK on demand
Out of Stock
Quantity $ per unit Savings
1-40$0.940%
Contact sales
$0.94
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-220FPAB

Dual center tap Schottky rectifier designed for high frequency switch mode power supply.

Key features
  • High junction temperature capability
  • Good trade off between leakage current and forward voltage drop
  • Low leakage current
  • Avalanche capability specified
  • Insulated package: TO-220FPAB
    • Insulating voltage = 2000
      VRMS sine
  • ECOPACK®2 compliant component for D²PAK on demand