Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
200 V, 20 A dual Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual diode Schottky rectifier is suitable for high frequency switched mode power supplies.
Packaged in DPAK and TO-220AB, this device is intended to be used in SMPS TV, providing these applications with a good efficiency at both low and high load.
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual diode Schottky rectifier is suitable for high frequency switched mode power supplies.
Packaged in DPAK and TO-220AB, this device is intended to be used in SMPS TV, providing these applications with a good efficiency at both low and high load.
|