Active
60 V, 20 A 3-lead single Low Drop Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
The STPS20M60S is a single Schottky diode, suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these aplications a good efficiency at both low and high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.17 | 0% |
| 10-99 | $1.38 | 36% |
| 100-499 | $0.93 | 57% |
| 500 | $0.74 | 66% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
The STPS20M60S is a single Schottky diode, suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is intended to be used in notebook, game station and desktop adapters, providing in these aplications a good efficiency at both low and high...
Read More
|