Active
150 V, 2 A Power Schottky Rectifier
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
150 V Power Schottky rectifier are suited for switch mode power supplies on up to 24 V rails and high frequency converters.Packaged in SMA and Axial, this device is intended for use in consumer and computer applications like TV, STB, PC and DVD where low drop forward voltage is required to reduce...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.57 | 0% |
| 10-99 | $0.35 | 38% |
| 100-499 | $0.22 | 61% |
| 500 | $0.17 | 70% |
| 500 + |
Contact sales |
|
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
150 V Power Schottky rectifier are suited for switch mode power supplies on up to 24 V rails and high frequency converters.Packaged in SMA and Axial, this device is intended for use in consumer and computer applications like TV, STB, PC and DVD where low drop forward voltage is required to reduce...
Read More
|