Active
100 V, 2 A SOD-123Flat Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD123Flat |
Single chip Schottky rectifiers suited to surface mounting and especially intended for use in high frequency converters, free-wheeling and reverse polarity protection..
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.43 | 0% |
| 10-99 | $0.27 | 38% |
| 100-499 | $0.17 | 61% |
| 500 | $0.12 | 71% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD123Flat |
Single chip Schottky rectifiers suited to surface mounting and especially intended for use in high frequency converters, free-wheeling and reverse polarity protection..
|