Active
100 V , 30 A 3-lead single Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This single Schottky rectifier is ideal for high frequency switch mode power supply.
Housed in a TO-220AB package, the STPS30100ST is optimized for use in notebook and game station adaptors, providing an improved efficiency at both low and high load.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.90 | 2% |
| 10-99 | $0.99 | 47% |
| 100-499 | $0.89 | 52% |
| 500 | $0.70 | 62% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This single Schottky rectifier is ideal for high frequency switch mode power supply.
Housed in a TO-220AB package, the STPS30100ST is optimized for use in notebook and game station adaptors, providing an improved efficiency at both low and high load.
|