🎅 Flat-rate shipping is live! - Only $5.99 worldwide delivery until Dec. 15th! No min purchase or code needed.

Active

STPS30170DJF-TR

170 V, 30 A PowerFlat Power Schottky rectifier

Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT™

This Schottky rectifier is ideally suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™ 5x6, the STPS30170DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile was...
Read More

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low forward voltage drop
  • Low thermal resistance
  • High avalanche capability specified
  • ECOPACK®2 compliant
Out of Stock
Quantity $ per unit Savings
1-9$1.550%
10-99$1.3910%
100-499$1.0830%
500$0.9042%
Contact sales
$1.55
Operating RangeIndustrial
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NamePowerFLAT™

This Schottky rectifier is ideally suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™ 5x6, the STPS30170DJF is optimized for use in low voltage high frequency inverters, free-wheeling and polarity protection applications.Its low profile was...
Read More

Key features
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low forward voltage drop
  • Low thermal resistance
  • High avalanche capability specified
  • ECOPACK®2 compliant