Active
Power Schottky Rectifier
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.Packaged in TO-220AB, D2PAK and I2PAK, this device is intended for use in low voltage high frequency inverters, free-wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.46 | 0% |
| 10-99 | $1.09 | 25% |
| 100-499 | $0.86 | 41% |
| 500 | $0.68 | 53% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
Dual Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.Packaged in TO-220AB, D2PAK and I2PAK, this device is intended for use in low voltage high frequency inverters, free-wheeling and polarity protection...
Read More
|