Active
Automotive 45 V, 30 A Power Schottky Rectifier
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 WF |
Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™ wettable flanks, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications in automotive applications.Its low...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.02 | 2% |
| 10-99 | $1.29 | 35% |
| 100-499 | $0.86 | 56% |
| 500 | $0.69 | 65% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | PowerFLAT 5x6 WF |
Schottky rectifier suited for switch mode power supply and high frequency DC to DC converters.Packaged in PowerFLAT™ wettable flanks, this device is intended for use in low voltage, high frequency inverters, free-wheeling and polarity protection applications in automotive applications.Its low...
Read More
|