🎅 Early holiday celebration: Get 5% discount on every order till Dec. 14th! 🎅 Shop now!
📢 Announcement: Orders placed during the US holiday season will begin processing on or after Dec. 1st. 📢
🚀 New Platform Beta is Live! Expect some delays in processing orders! Apologies for the inconveniences! 🚀 Order now!
Active
Automotive 60 V, 30 A Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual centre tab Schottky rectifier suited for high frequency switch mode power supply.Packaged in D2PAK, this device is designed for use in automotive applications. In these applications this device provides a good margin between the remaining voltage applied on the diode and the voltage capability...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.13 | 0% |
| 10-99 | $1.42 | 33% |
| 100-499 | $1.03 | 52% |
| 500 | $0.82 | 61% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual centre tab Schottky rectifier suited for high frequency switch mode power supply.Packaged in D2PAK, this device is designed for use in automotive applications. In these applications this device provides a good margin between the remaining voltage applied on the diode and the voltage capability...
Read More
|