Active
60 V , 3 A Schottky Barrier, Power Schottky
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD128 Flat |
This high voltage Schottky barrier rectifier device is packaged in SOD128Flat and designed for high frequency miniature switched mode power supplies and on board DC to DC converters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.60 | 7% |
| 10-99 | $0.37 | 34% |
| 100-499 | $0.24 | 58% |
| 500 | $0.18 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SOD128 Flat |
This high voltage Schottky barrier rectifier device is packaged in SOD128Flat and designed for high frequency miniature switched mode power supplies and on board DC to DC converters.
|