Active
Automotive 60 V, 3 A Power Schottky Rectifier
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD128 Flat |
This high voltage Schottky barrier rectifier device is packaged in SOD128Flat and designed for high frequency miniature switched mode power supplies and on board DC to DC converters for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.70 | 1% |
| 10-99 | $0.43 | 37% |
| 100-499 | $0.28 | 60% |
| 500 | $0.21 | 69% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SOD128 Flat |
This high voltage Schottky barrier rectifier device is packaged in SOD128Flat and designed for high frequency miniature switched mode power supplies and on board DC to DC converters for automotive applications.
|