Active
40 V, 3 A SMD Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in SMB Flat Notch, SMB Flat and SMC, the STPS3L40 is ideal for surface mounting and used in DC/DC chargers.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.67 | 1% |
| 10-99 | $0.41 | 39% |
| 100-499 | $0.26 | 61% |
| 500 | $0.20 | 70% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMC |
Schottky rectifier suited for switch mode power supplies and high frequency DC to DC converters.
Packaged in SMB Flat Notch, SMB Flat and SMC, the STPS3L40 is ideal for surface mounting and used in DC/DC chargers.
|