Active
Automotive 60 V, 3 A SMB Low Drop Power Schottky Rectifier
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMB |
Surface mount power Schottky rectifier suited for high frequency DC to DC converters. Packaged in SMB, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for applications where there are space constraints.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.72 | 1% |
| 10-99 | $0.45 | 37% |
| 100-499 | $0.29 | 60% |
| 500 | $0.22 | 69% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | SMB |
Surface mount power Schottky rectifier suited for high frequency DC to DC converters. Packaged in SMB, this device is intended for use in low voltage, high frequency inverters and small battery chargers and for applications where there are space constraints.
|