STPS40170CT

STPS40170CT

Active

STPS40170CW

170 V, 40 A dual Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.


Packaged in TO-247, D²PAK and TO-247, the STPS40170C is optimized for use to enhance the reliability in applications.

Key features
  • High junction temperature capability
  • Low leakage current
  • High voltage capabilities
  • Good trade-off between leakage current and forward voltage drop
  • Low thermal resistance
  • High frequency operation
  • Avalanche specification
  • ECOPACK®2 compliant for TO-220AB and TO-247, on demand for D²PAK
Out of Stock
Quantity $ per unit Savings
1-500$2.210%
Contact sales
$2.21
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

This dual center tab Schottky rectifier is suited for high frequency switched mode power supplies.


Packaged in TO-247, D²PAK and TO-247, the STPS40170C is optimized for use to enhance the reliability in applications.

Key features
  • High junction temperature capability
  • Low leakage current
  • High voltage capabilities
  • Good trade-off between leakage current and forward voltage drop
  • Low thermal resistance
  • High frequency operation
  • Avalanche specification
  • ECOPACK®2 compliant for TO-220AB and TO-247, on demand for D²PAK