Active
Automotive 45 V, 40 A dual Power Schottky Rectifier
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 |
This dual center tap Schottky rectifier is suited for switch mode power supply and high frequency DC to DC converters.
Packaged in TO-247 this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.77 | 2% |
| 10-99 | $1.78 | 34% |
| 100-499 | $1.21 | 55% |
| 500 | $1.03 | 62% |
| 500 + |
Contact sales |
|
| Operating Range | Automotive |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 |
This dual center tap Schottky rectifier is suited for switch mode power supply and high frequency DC to DC converters.
Packaged in TO-247 this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive applications.
|