Active
Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky barrier rectifier designed for high frequency switched mode power supplies and DC to DC converters.Packaged in TO-220AB, TO-247 and D2PAK these devices are intended for use in low voltage,high frequency inverters, free-wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.49 | 2% |
| 10-99 | $1.89 | 45% |
| 100-500 | $1.54 | 55% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
Dual center tap Schottky barrier rectifier designed for high frequency switched mode power supplies and DC to DC converters.Packaged in TO-220AB, TO-247 and D2PAK these devices are intended for use in low voltage,high frequency inverters, free-wheeling and polarity protection...
Read More
|