Active
60 V, 40 A dual Low Drop Low leakage Power Schottky rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is particularly suited for use in notebook, game station and desktop adapters, providing these applications with a good efficiency at both low and high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.44 | 0% |
| 10-99 | $0.76 | 47% |
| 100-500 | $0.74 | 49% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AB |
This dual diode Schottky rectifier is suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is particularly suited for use in notebook, game station and desktop adapters, providing these applications with a good efficiency at both low and high...
Read More
|