Active
80 V, 40 A dual Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
This dual diode Schottky rectifier is suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is particularly suited for use in notebook, game station, LCD TV and desktop adapters, providing these applications with a good efficiency at both low and high...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.31 | 0% |
| 10-99 | $1.70 | 27% |
| 100-499 | $1.25 | 46% |
| 500 | $1.03 | 55% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Industrial |
| Package Name | D2PAK |
This dual diode Schottky rectifier is suited for high frequency switch mode power supply.Packaged in TO-220AB, I2PAK and D2PAK, this device is particularly suited for use in notebook, game station, LCD TV and desktop adapters, providing these applications with a good efficiency at both low and high...
Read More
|