Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

STPS41H100CTY

STPS41H100CTY

Active

STPS41H100CGY-TR

Automotive 100 V, 40 A dual Power Schottky Rectifier

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

Dual center tap Schottky rectifier designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters for automotive applications.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Good trade off between leakage current and forward voltage drop
  • Low leakage current
  • Avalanche rated
  • AEC-Q101 qualified
  • PPAP capable
  • ECOPACK®2 compliant component on TO-220AB
In stock
Quantity $ per unit Savings
1-9$2.520%
10-99$1.7730%
100-499$1.3746%
500$1.1455%
Contact sales
$2.52
$2.52
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

Dual center tap Schottky rectifier designed for high frequency miniature switched mode power supplies such as adaptors and on board DC/DC converters for automotive applications.

Key features
  • Negligible switching losses
  • High junction temperature capability
  • Good trade off between leakage current and forward voltage drop
  • Low leakage current
  • Avalanche rated
  • AEC-Q101 qualified
  • PPAP capable
  • ECOPACK®2 compliant component on TO-220AB