Active
60 V, 5 A Low Drop Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Power Schottky rectifier suited for switch mode power supplies and high frequency inverters.
This device is intended for use in low voltage output for small battery chargers and consumer SMPS such as DVD and set-top box.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.00 | 2% |
| 10-99 | $0.62 | 37% |
| 100-499 | $0.40 | 59% |
| 500 | $0.31 | 68% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
Power Schottky rectifier suited for switch mode power supplies and high frequency inverters.
This device is intended for use in low voltage output for small battery chargers and consumer SMPS such as DVD and set-top box.
|