Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
Active
100 V, 60 A dual TO-247 Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual diode common cathode Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, the STPS61H100C is optimized for use to enhance the reliability of the application.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.65 | 2% |
| 10-99 | $2.33 | 49% |
| 100-500 | $2.10 | 54% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual diode common cathode Schottky rectifier is suited for high frequency switched mode power supplies.
Packaged in TO-247, the STPS61H100C is optimized for use to enhance the reliability of the application.
|