Active
60 V, 60 A dual Low Drop Power Schottky
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual center tap schottky rectifier is suited for high frequency switch mode power supplies.Packaged in TO-247 and TO-220AB, this device provides desktop SMPS designers with a low forward voltage drop device, and reduced leakage current, with the objective of making the application compliant...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.79 | 0% |
| 10-99 | $2.24 | 41% |
| 100-500 | $1.83 | 52% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
This dual center tap schottky rectifier is suited for high frequency switch mode power supplies.Packaged in TO-247 and TO-220AB, this device provides desktop SMPS designers with a low forward voltage drop device, and reduced leakage current, with the objective of making the application compliant...
Read More
|