📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STPS640CBY-TR

Active

Automotive 40 V, 6 A dual Power Schottky Rectifier

Quantity $ per Unit Savings
1 - 9$0.840%
10 - 99$0.7511%
100 - 499$0.5830%
500$0.4843%
Contact Sales
In stock
$0.84
Parameter NameParameter Value
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius150.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameDPAK

This dual Schottky rectifier is designed for switch mode power supplies and other power converters.


This device is intended for use in low and medium voltage operation, and in particular high frequency circuits where low switching losses are required (free wheeling and polarity protection) in automotive applications.

Key features
  • Low forward voltage drop
  • Very small conduction losses
  • Negligible switching losses
  • Extremely fast switching
  • Low thermal resistance
  • AEC-Q101 qualified.