Active
Power Schottky Rectifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Single Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged either in TO-220AC, TO-220FPAC or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.53 | 2% |
| 10-99 | $0.96 | 36% |
| 100-499 | $0.64 | 57% |
| 500 | $0.61 | 59% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
Single Schottky rectifier suited for Switch Mode Power Supply and high frequency DC to DC converters.Packaged either in TO-220AC, TO-220FPAC or D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection...
Read More
|