🎉 Exclusive offer: FREE shipping of all MCU & MPU products. No code or minimum required. 🛒 Order now!

📢 Bonus offer: Get our latest VIPGAN65 board with Free shipping. Use code DV-EVLVIPGAN65DF-FREESHIP-05 at checkout! 🛒 Claim now!

STPSC10H12WL

STPSC10H12WL

Active

STPSC10H12G-TR

1200 V, 10 A High Surge Silicon Carbide Power Schottky Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The SiC diode, available in TO-220AC, DPAK HV, D²PAK and DO-247 LL, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Robust high voltage periphery
  • Operating from -40 °C to 175 °C
  • Low VF
  • ECOPACK®2 compliant
In stock
Quantity $ per unit Savings
1-9$5.170%
10-24$3.7827%
25-99$3.7727%
100-499$2.9044%
500$2.6948%
Contact sales
$5.17
$5.17
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameD2PAK

The SiC diode, available in TO-220AC, DPAK HV, D²PAK and DO-247 LL, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 1200 V rating. Due to the...
Read More

Key features
  • No or negligible reverse recovery
  • Switching behavior independent of temperature
  • Robust high voltage periphery
  • Operating from -40 °C to 175 °C
  • Low VF
  • ECOPACK®2 compliant