Holiday Shipping — Any orders received after business close on Friday, September 4 will ship on Tuesday, September 8. We apologize for any inconvenience.
Active
Free
Automotive 650 V, 20A High surge Silicon Carbide power Schottky diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DO247 LONG LEADS |
The SiC diode STPSC20G065-Y, available in DO-247 LL with long leads and TO-220AC, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 650 V rating. Due to...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $6.47 | 2% |
| 10-99 | $3.34 | 47% |
| 100-500 | $3.06 | 52% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | DO247 LONG LEADS |
The SiC diode STPSC20G065-Y, available in DO-247 LL with long leads and TO-220AC, is an ultrahigh performance power Schottky rectifier. It is manufactured using a silicon carbide substrate. The wide band-gap material allows the design of a low VF Schottky diode structure with a 650 V rating. Due to...
Read More
|