📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STPSC40065CW

Active

650 V power Schottky silicon-carbide diode

Quantity $ per Unit Savings
1 - 9$12.500%
10 - 99$11.508%
100 - 500$9.7122%
Contact Sales
Out of stock
$12.50
Parameter NameParameter Value
Operating RangeIndustrial
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius175.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameTO-247

The SiC diode is a high voltage power Schottky diode. It is manufactured using a silicon carbide substrate. The wide band gap material allows the design of a Schottky diode structure with a 650 V rating. Due to the Schottky construction, no recovery is shown at turn-off and ringing patterns are negligible. The minimal capacitive turn-off behavior is independent of temperature.


Used as a freewheeling or output rectification diode, this rectifier will enhance the performance and form factor of the targeted power supply or inverter.

Key features
  • No reverse recovery charge in application current range
  • Switching behavior independent of temperature
  • Dedicated to PFC applications
  • ECOPACK®2 compliant component