STRADA431

STRADA431

Active

STRADA431-TR

24-GHz Transceiver MMIC for Automotive Radar Sensor

Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameVFQFPN 6X6

STRADA431 is a single-chip transceiver for automotive radar able of covering the frequency band from 24 to 24.25 GHz in order to be compliant with ISM band applications.


STRADA431 can be operated by a single power supply at 3.3 V thanks to integrated LDOs.

Key features
  • AEC-Q100 qualified
  • Single-channel transmitter with differential output Pout: 13 dBm
  • On-chip low phase noise VCO
  • Three single-ended RX channels
  • Low noise figure NFssb: 11 dB
  • High programmable conversion gain up to 60 dB
  • IF variable gain function
  • IF switchable bandpass filters
  • Rail-to-rail single-ended IF output
  • Programmable VC0 driver output at 750 MHz and 1.5 MHz or 23 kHz
  • On-chip power and temperature sensors
  • 3.3 V supply voltage
  • 4-pin SPI for chip configuration
  • QFN 6x6 mm2 and 40 leads - wettable flanks
Out of Stock
Operating RangeAutomotive
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeAutomotive Safety
Package NameVFQFPN 6X6

STRADA431 is a single-chip transceiver for automotive radar able of covering the frequency band from 24 to 24.25 GHz in order to be compliant with ISM band applications.


STRADA431 can be operated by a single power supply at 3.3 V thanks to integrated LDOs.

Key features
  • AEC-Q100 qualified
  • Single-channel transmitter with differential output Pout: 13 dBm
  • On-chip low phase noise VCO
  • Three single-ended RX channels
  • Low noise figure NFssb: 11 dB
  • High programmable conversion gain up to 60 dB
  • IF variable gain function
  • IF switchable bandpass filters
  • Rail-to-rail single-ended IF output
  • Programmable VC0 driver output at 750 MHz and 1.5 MHz or 23 kHz
  • On-chip power and temperature sensors
  • 3.3 V supply voltage
  • 4-pin SPI for chip configuration
  • QFN 6x6 mm2 and 40 leads - wettable flanks