$5.99 flat-rate shipping worldwide! Now thru Sept 21. No minimum purchase required
Active
Free
Low voltage triple half-bridge motor driver for BLDC motors
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 16 3x3x1.0 |
The STSPIN230 device integrates a triple half-bridge low RDS(ON) power stage in a small QFN - 3 x 3 mm package.The device is designed to operate in battery-powered scenarios and can be forced into a zero-consumption state, allowing a significant increase in battery life.The device offers a complete...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.13 | 2% |
| 10-24 | $2.33 | 24% |
| 25-99 | $2.14 | 30% |
| 100-249 | $1.92 | 37% |
| 250-499 | $1.81 | 41% |
| 500 | $1.77 | 42% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 16 3x3x1.0 |
The STSPIN230 device integrates a triple half-bridge low RDS(ON) power stage in a small QFN - 3 x 3 mm package.The device is designed to operate in battery-powered scenarios and can be forced into a zero-consumption state, allowing a significant increase in battery life.The device offers a complete...
Read More
|