Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

STSPIN32F0252

STSPIN32F0252

Active

STSPIN32F0252TR

250 V three-phase controller with MCU

Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTQFP-EP 64 10x10x1.0 mm

The STSPIN32F025x is a system in package providing an extremely integrated solution suitable for driving three-phase applications.It embeds an MCU (STM32F031x6x7) featuring an ARM® 32-bit Cortex®-M0 CPU and a 250V triple half bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.A...
Read More

Key features
  • Three-phase gate drivers
    • High voltage rail up to 250 V
    • dV/dt transient immunity ±50 V/ns
    • Gate driving voltage range from 9V to 20V
  • Driver current capability:
    • STSPIN32F0251/Q: 200/350 mA source/sink current
    • STSPIN32F0252/Q: 1/0.85 A source/sink current
  • 32-bit ARM® Cortex®-M0 core:
    • Up to 48 MHz clock frequency
    • 4-kByte SRAM with HW parity
    • 32-kByte Flash memory with option bytes
    • used for write/readout protection
  • 21 general-purpose I/O ports (GPIO)
  • 6 general-purpose timers
  • 12-bit ADC converter (up to 10 channels)
  • I2C, USART and SPI interfaces
  • Matched propagation delay for all channels
  • Integrated bootstrap diodes
  • Comparator for fast over current protection
  • UVLO, Interlocking and deadtime functions
  • Smart shutdown (smartSD) function
  • Standby mode for low power consumption
  • On-chip debug support via SWD
  • Extended temperature range: -40 to +125 °C
  • Package:
    • TQFP 10x10 64L pitch 0.5 Creepage 1.2 mm
    • QFN 10x10 72L pitch 0.5 Creepage 1.8 mm
Out of Stock
Sustainable Technology CompliancyEnvironmental
Operating Temp Min Celsius-40.0
Operating Temp Max Celsius125.0
ECCN US3A991.a.2
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameTQFP-EP 64 10x10x1.0 mm

The STSPIN32F025x is a system in package providing an extremely integrated solution suitable for driving three-phase applications.It embeds an MCU (STM32F031x6x7) featuring an ARM® 32-bit Cortex®-M0 CPU and a 250V triple half bridge gate driver, able to drive N-channel power MOSFETs or IGBTs.A...
Read More

Key features
  • Three-phase gate drivers
    • High voltage rail up to 250 V
    • dV/dt transient immunity ±50 V/ns
    • Gate driving voltage range from 9V to 20V
  • Driver current capability:
    • STSPIN32F0251/Q: 200/350 mA source/sink current
    • STSPIN32F0252/Q: 1/0.85 A source/sink current
  • 32-bit ARM® Cortex®-M0 core:
    • Up to 48 MHz clock frequency
    • 4-kByte SRAM with HW parity
    • 32-kByte Flash memory with option bytes
    • used for write/readout protection
  • 21 general-purpose I/O ports (GPIO)
  • 6 general-purpose timers
  • 12-bit ADC converter (up to 10 channels)
  • I2C, USART and SPI interfaces
  • Matched propagation delay for all channels
  • Integrated bootstrap diodes
  • Comparator for fast over current protection
  • UVLO, Interlocking and deadtime functions
  • Smart shutdown (smartSD) function
  • Standby mode for low power consumption
  • On-chip debug support via SWD
  • Extended temperature range: -40 to +125 °C
  • Package:
    • TQFP 10x10 64L pitch 0.5 Creepage 1.2 mm
    • QFN 10x10 72L pitch 0.5 Creepage 1.8 mm