Special offer on selected Evaluation Tools. Use code AUG-EVALTOOLS-01-10OFF and explore the full selection. Buy now!
Active
Free
Advanced brushless motor controller with embedded STM32G0 MCU
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 48 7x7x1.0 mm |
The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.It is composed by four part numbers, for full flexibility in balancing the resources among op-amp...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $3.59 | 2% |
| 10-24 | $2.71 | 23% |
| 25-99 | $2.48 | 30% |
| 100-249 | $2.24 | 36% |
| 250-499 | $2.12 | 40% |
| 500 | $2.05 | 42% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 125.0 |
| ECCN US | 3A991.a.2 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 48 7x7x1.0 mm |
The STSPIN32G0 is a family of highly integrated system-in-package providing solution suitable for driving three-phase brushless motors using different driving modes extremely reducing the BOM and area.It is composed by four part numbers, for full flexibility in balancing the resources among op-amp...
Read More
|