Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
Free
Scalable 4.5 A dual full-bridge driver for brushed DC motors
| Operating Range | Industrial |
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 48 7x7x1.0 mm |
The STSPIN948 is a 4.5 A dual full-bridge driver for brushed DC motors or bipolar stepper motors.The power stage is designed with high dynamic performance, allowing to achieve high frequency PWM control with precise duty-cycle.Each full-bridge is totally independent with a current limiter with...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $4.08 | 2% |
| 10-24 | $3.08 | 23% |
| 25-99 | $2.84 | 29% |
| 100-249 | $2.56 | 36% |
| 250-499 | $2.43 | 39% |
| 500 | $2.39 | 40% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Sustainable Technology Compliancy | Environmental |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 150.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tray |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | VFQFPN 48 7x7x1.0 mm |
The STSPIN948 is a 4.5 A dual full-bridge driver for brushed DC motors or bipolar stepper motors.The power stage is designed with high dynamic performance, allowing to achieve high frequency PWM control with precise duty-cycle.Each full-bridge is totally independent with a current limiter with...
Read More
|