Active
Automotive 200 V, 10 A dual Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in DPAK and D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.79 | 0% |
| 10-99 | $1.15 | 36% |
| 100-499 | $0.76 | 58% |
| 500 | $0.62 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 |
| Grade | Automotive |
| Package Name | D2PAK |
Dual center tap rectifier suited for switch mode power supplies and high frequency DC to DC converters.Packaged in DPAK and D2PAK, this device is intended for use in low voltage, high frequency inverters, free wheeling and polarity protection for automotive...
Read More
|