📢 New offer this month! Get FREE SHIPPING for your automotive project! Order now! 🛒

STTH15RQ06WY

STTH15RQ06WY

STTH15RQ06GY-TR

Active

Free

Automotive 600 V, 15 A Turbo 2 Soft Ultrafast Recovery Diode

Quantity $ per Unit Savings
1 - 9$1.860%
10 - 60$1.6810%
Contact Sales
In stock
$1.86
or
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK

The STTH15RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.


It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping diode.

Key features
  • AEC-Q101 qualified
  • High junction temperature capability
  • Ultrafast with soft recovery behavior
  • Low reverse current
  • Low thermal resistance
  • Reduce switching and conduction losses
  • PPAP capable
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
  • VRRM guaranteed from -40 °C to 175 °C
  • ECOPACK®2 compliant (DO-247, TO-220AC)