Active
400 V, 1 A Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
The STTH1R04 series uses ST's new 400 V planar Pt doping technology. The STTH1R04 is specially suited for switching mode base drive and transistor circuits.Packaged in axial and surface mount packages, this device is intended for use in low voltage, high frequency inverters, free wheeling and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.51 | 0% |
| 10-99 | $0.31 | 39% |
| 100-499 | $0.20 | 61% |
| 500 | $0.15 | 71% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMA |
The STTH1R04 series uses ST's new 400 V planar Pt doping technology. The STTH1R04 is specially suited for switching mode base drive and transistor circuits.Packaged in axial and surface mount packages, this device is intended for use in low voltage, high frequency inverters, free wheeling and...
Read More
|