Active
600 V, 1 A Turbo 2 Ultrafast Diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
The STTH1R06, which is using ST Turbo 2 600 V technology, is specially suited as boost diode in power factor correction circuitry.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.51 | 0% |
| 10-99 | $0.32 | 38% |
| 100-499 | $0.20 | 61% |
| 500 | $0.15 | 71% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | SMB |
The STTH1R06, which is using ST Turbo 2 600 V technology, is specially suited as boost diode in power factor correction circuitry.
The device is also intended for use as a free wheeling diode in power supplies and other power switching applications.
|