Active
High efficiency recrifier
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
The STTH20R04 is an ultrafast recovery power rectifier dedicated to energy recovery in PDP application.
It is especially designed for clamping function in energy recovery block.
The compromise between forward voltage drop and recovery time offers optimized performances.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.27 | 0% |
| 10-99 | $1.45 | 36% |
| 100-499 | $1.00 | 56% |
| 500 | $0.79 | 65% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack1 (*) |
| Grade | Industrial |
| Package Name | D2PAK |
The STTH20R04 is an ultrafast recovery power rectifier dedicated to energy recovery in PDP application.
It is especially designed for clamping function in energy recovery block.
The compromise between forward voltage drop and recovery time offers optimized performances.
|