Active
Automotive 600 V, 2 A Turbo 2 Ultrafast Diode
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SMB Flat |
The STTH2R06-Y is an ultrafast recovery power rectifier dedicated to energy recovery in automotive application housed in SMB Flat to improve space saving.It is especially designed for clamping function in energy recovery block.The compromise between forward voltage drop and recovery time offers...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $0.95 | 1% |
| 10-99 | $0.54 | 43% |
| 100-499 | $0.39 | 59% |
| 500 | $0.33 | 66% |
| 500 + |
Contact sales |
|
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack3 |
| Grade | Automotive |
| Package Name | SMB Flat |
The STTH2R06-Y is an ultrafast recovery power rectifier dedicated to energy recovery in automotive application housed in SMB Flat to improve space saving.It is especially designed for clamping function in energy recovery block.The compromise between forward voltage drop and recovery time offers...
Read More
|