Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
Active
200 V, 30 A High Effiency Ultrafast Diode
| Operating Range | Industrial |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
High performance diode suited for high frequency DC to DC converters.
Packaged in PowerFLAT 5x6, the STTH30R02DJF is optimized for use in low voltage high frequency inverters.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.99 | 2% |
| 10-99 | $1.93 | 34% |
| 100-499 | $1.32 | 55% |
| 500 | $1.07 | 63% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| Operating Temp Max Celsius | 175.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | PowerFLAT™ |
High performance diode suited for high frequency DC to DC converters.
Packaged in PowerFLAT 5x6, the STTH30R02DJF is optimized for use in low voltage high frequency inverters.
|