📢 Special June promo: $5.99 worldwide delivery until June 30th! No code or minimum order required. Shop now! 🛒

STTH30RQ06WY

STTH30RQ06WY

STTH30RQ06G2Y-TR

Active

Automotive 600 V, 30 A Soft Ultrafast Diode

Quantity $ per Unit Savings
1 - 9$2.720%
10 - 99$2.3912%
100 - 160$1.9229%
Contact Sales
Out of stock
$2.71
Parameter NameParameter Value
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack1
GradeAutomotive
Package NameD2PAK HV

The STTH30RQ06-Y has been developed to be used in application requiring a high-voltage secondary rectification for LLC Full Bridge topology.


It is also suited for use in switching power supplies and automotive applications, industrial applications, as rectification, freewheeling and clamping diode.

Key features
  • AEC-Q101 qualified
  • High junction temperature capability
  • Ultrafast with soft recovery behavior
  • Low reverse current
  • Low thermal resistance
  • Reduce switching and conduction losses
  • PPAP capable
  • D²PAK HV creepage distance (anode to cathode) = 5.38 mm min. (with top coating)
  • VRRM guaranteed from -40 °C to 175 °C
  • ECOPACK®2 compliant (DO-247, TO-220AC)