Spring deal: FREE shipping of STM32G4 motor control board with code DV-SERVO-FREESHIP-04 🛒 Claim now!

🎉This month: $5.99 flat shipping rate, anything, anywhere! 🛒 Order now!

STTH3R06

STTH3R06

Active

STTH3R06U

600 V, 3 A Turbo 2 Ultrafast Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The STTH3R06, which is using ST Turbo 2 600V technology, is specially suited for use in switching power supplies, inverters and as a free wheeling diode.

Key features
  • Ultrafast switching
  • Low thermal resistance
  • Low forward voltage drop
  • Low leakage current (platinium doping)
In stock
Quantity $ per unit Savings
1-9$0.470%
10-99$0.3233%
100-499$0.2449%
500$0.1862%
Contact sales
$0.47
$0.47
ECCN USEAR99
ECCN EUNEC
Packing TypeTape And Reel
RoHs compliantEcopack2
GradeIndustrial
Package NameSMB

The STTH3R06, which is using ST Turbo 2 600V technology, is specially suited for use in switching power supplies, inverters and as a free wheeling diode.

Key features
  • Ultrafast switching
  • Low thermal resistance
  • Low forward voltage drop
  • Low leakage current (platinium doping)