Active
Ultrafast Recovery Rectifier Diode
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
Single fast recovery epitaxial diode suited for switch mode power supply and high frequency DC/DC converters. Packaged in TO-220AC or D2PAK this device is especially intended for secondary rectification.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $1.66 | 2% |
| 10-99 | $0.79 | 52% |
| 100-499 | $0.70 | 57% |
| 500 | $0.55 | 66% |
| 500 + |
Contact sales |
|
| Operating Range | Industrial |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-220AC |
Single fast recovery epitaxial diode suited for switch mode power supply and high frequency DC/DC converters. Packaged in TO-220AC or D2PAK this device is especially intended for secondary rectification.
|