Active

STTH80S06W

600 V, 80 A Ultrafast Boost Diode

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-247

The STTH80S06, which is using ST Turbo 2 600 V technology, is specially suited for use in switching power supplies, and solar inverters. Thanks to its low VFcharacteristics, as well as fast recovery, this device exhibits high performance in free-wheeling applications or boost converters working at...
Read More

Key features
  • Ultrafast switching
  • Low reverse current
  • Low thermal resistance
  • Reduces switching and conduction losses
  • Repetitive peak reverse voltage specified from -40 °C to +175 °C
Out of Stock
Quantity $ per unit Savings
1-500$0.000%
Contact sales
$0.00
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameDO-247

The STTH80S06, which is using ST Turbo 2 600 V technology, is specially suited for use in switching power supplies, and solar inverters. Thanks to its low VFcharacteristics, as well as fast recovery, this device exhibits high performance in free-wheeling applications or boost converters working at...
Read More

Key features
  • Ultrafast switching
  • Low reverse current
  • Low thermal resistance
  • Reduces switching and conduction losses
  • Repetitive peak reverse voltage specified from -40 °C to +175 °C