🌞 July special: FREE shipping of EVAL Tools. No code or minimum required. 🛒 Order now!
📣 Claim FREE shipping offer of LSM6DSV320X. with code DV-LSM6DSV320X-FREESHIP-05. 🛒 Order now!
Active
300 V, 8 A PowerFLAT High Efficiency Ultrafast Diode
Operating Range | Industrial |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerFLAT™ |
High performance diode suited for high frequency DC to DC converters.
Packaged in PowerFLAT 5x6, the STTH8R03DJF is optimized for use in low voltage high frequency inverters.
|
Quantity | $ per unit | Savings |
---|---|---|
1-9 | $1.84 | 0% |
10-99 | $1.46 | 21% |
100-499 | $1.13 | 39% |
500 | $0.92 | 50% |
500 + |
Contact sales |
Operating Range | Industrial |
Operating Temp Max Celsius | 175.0 |
ECCN US | EAR99 |
ECCN EU | NEC |
Packing Type | Tape And Reel |
RoHs compliant | Ecopack2 |
Grade | Industrial |
Package Name | PowerFLAT™ |
High performance diode suited for high frequency DC to DC converters.
Packaged in PowerFLAT 5x6, the STTH8R03DJF is optimized for use in low voltage high frequency inverters.
|