Active
Ultrafast recovery - 1200 V diode
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.Such demanding applications include industrial...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $26.79 | 5% |
| 10-99 | $19.55 | 30% |
| 100-500 | $18.83 | 33% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | ISOTOP |
The high quality design of this diode has produced a device with low leakage current, regularly reproducible characteristics and intrinsic ruggedness. These characteristics make it ideal for heavy duty applications that demand long term reliability.Such demanding applications include industrial...
Read More
|