Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.

Special offer on Evaluation Tools. Use code NOV-EVALTOOL-15OFF and get 15% off the full selection till Nov 23!

Active

STU6NF10

N-channel 100 V, 0.22 Ω, 6 A, DPAK, IPAK low gate charge STripFET͐2;2; Power MOSFET

ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

This MOSFET series realized with STMicroelectronics unique STripFET process has specifically been designed to minimize input capacitance and gate charge. It is therefore suitable as primary switch in advanced high-efficiency, high-frequency isolated DC-DC converters for Telecom and Computer...
Read More

Key features
  • Exceptional dv/dt capabilitY
  • 100% avalanche tested
In stock
Quantity $ per unit Savings
1-9$1.542%
10-99$1.0034%
100-499$0.7351%
500$0.5862%
Contact sales
$1.54
$1.51
ECCN USEAR99
ECCN EUNEC
Packing TypeTube
RoHs compliantEcopack2
GradeIndustrial
Package NameIPAK

This MOSFET series realized with STMicroelectronics unique STripFET process has specifically been designed to minimize input capacitance and gate charge. It is therefore suitable as primary switch in advanced high-efficiency, high-frequency isolated DC-DC converters for Telecom and Computer...
Read More

Key features
  • Exceptional dv/dt capabilitY
  • 100% avalanche tested