Shipping Delays — We are currently experiencing unusually high order volume, which is affecting order processing. As a result, shipments may be delayed. We are working to get orders out as quickly as possible.
$5.99 flat-rate shipping WORLDWIDE! From 12 thru October 26 — no minimum purchase required. Shop now!
NRND
Standalone USB Type-C port controller for power sinking devices
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The STUSB4500L is a USB Type-C controller that addresses 5 V-only sink devices up to 3 A (15 W max.).This device supports dead battery mode and is suited for sink devices powered from dead battery state. It is able to operate without any external software support for quick application power-on and...
Read More
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $2.20 | 2% |
| 10-24 | $1.64 | 24% |
| 25-99 | $1.48 | 31% |
| 100-249 | $1.33 | 38% |
| 250-499 | $1.25 | 42% |
| 500 | $1.21 | 44% |
| 500 + |
Contact sales |
|
| Sustainable Technology Compliancy | Environmental |
| Supply Voltage Min Volt | 3.0 |
| Supply Voltage Max Volt | 22.0 |
| Operating Temp Min Celsius | -40.0 |
| Operating Temp Max Celsius | 105.0 |
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tape And Reel |
| RoHs compliant | N/A |
| Grade | Industrial |
| Package Name | WLCSP MSL1 |
The STUSB4500L is a USB Type-C controller that addresses 5 V-only sink devices up to 3 A (15 W max.).This device supports dead battery mode and is suited for sink devices powered from dead battery state. It is able to operate without any external software support for quick application power-on and...
Read More
|