Active
N-channel 900 V, 88 mOhm typ., 40 A MDmesh K5 Power MOSFET in a TO-247 package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
These very high voltage N-channel Power MOSFETs are designed using MDmesh K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.
|
| Quantity | $ per unit | Savings |
|---|---|---|
| 1-9 | $17.56 | 2% |
| 10-99 | $10.85 | 37% |
| 100-500 | $8.77 | 49% |
| 500 + |
Contact sales |
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Industrial |
| Package Name | TO-247 |
These very high voltage N-channel Power MOSFETs are designed using MDmesh K5 technology based on an innovative proprietary vertical structure. The result is a dramatic reduction in on-resistance and ultra-low gate charge for applications requiring superior power density and high efficiency.
|