Active
Automotive-grade N-channel 650 V, 83 mOhm typ., 37 A MDmesh DM6 Power MOSFET in a TO-247 long leads package
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 long leads |
This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More
|
| ECCN US | EAR99 |
| ECCN EU | NEC |
| Packing Type | Tube |
| RoHs compliant | Ecopack2 |
| Grade | Automotive |
| Package Name | TO-247 long leads |
This high-voltage N-channel Power MOSFET is part of the MDmesh DM6 fast-recovery diode series. Compared with the previous MDmesh fast generation, DM6 combines very low recovery charge (Qrr), recovery time (trr) and excellent improvement in RDS(on) per area with one of the most effective switching...
Read More
|